IESNA:LM-63-2002
[TEST]P1056204
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H795D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2647
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1329 1319.2 1313.4 1303.6 1290.9 1273.3 1252.7 1229.3 1202.8 1173.5
1141.2 1106 1068.9 1030.7 989.7 947.6 904.6 860.6 814.6 767.7
717.8 669.9 621 572.1 522.2 472.3 421.5 367.7 316.8 268.9
217.1 171.1 127.1 86.1 48.9 17.6 0
1329 1334.9 1328 1313.4 1292.8 1268.4 1239 1206.8 1172.5 1134.4
1094.3 1051.3 1006.3 960.3 912.4 862.5 812.7 761.8 711 659.1
607.3 554.5 502.7 450.8 400 350.1 301.2 254.3 207.3 164.3
132 103.7 77.3 53.8 33.2 15.6 0
1329 1323.1 1310.4 1286 1256.6 1224.4 1186.2 1144.2 1099.2 1050.3
999.4 944.7 888.9 832.2 775.5 717.8 662.1 607.3 554.5 500.7
449.8 400.9 353 309 264 230.8 202.4 177 151.6 128.1
105.6 85.1 65.5 46.9 30.3 14.7 0
1329 1325.1 1303.6 1273.3 1238.1 1198 1154 1103.1 1046.4 987.7
927.1 865.5 803.9 742.2 681.6 622.9 564.3 509.5 458.6 410.7
363.8 317.8 284.6 258.2 230.8 204.4 179.9 158.4 136.9 116.4
96.8 79.2 60.6 44 28.4 12.7 0
1329 1327 1309.4 1279.1 1241 1199.9 1150 1095.3 1037.6 975
909.5 843 780.4 717.8 657.2 597.5 543.7 490.9 441 394.1
346.2 309 280.7 254.3 226.9 202.4 179 157.4 136.9 116.4
97.8 79.2 61.6 44 28.4 13.7 0
